??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
M-MVHA-31V
HELP_VARIABLE
Company
PRiCi FA
Description
M-MVHA-31 - Manual valve-m-mvha-31 series
Bill of material
M-MVHA-31V
MODEL
Model
M-MVHA-31V
CODE
Code
M-MVHA
VAR02
Number of square mouth
VAR04
Operation mode
FIX02
Piping diameter code
6A
FIX04
Pipe diameter and size
Rc1/8
FIX06
Screw teeth of piping mouth
RC teeth
FIX08
Number of square mouth
3KOU
FIX10
Number of positions
2 position
FIX12
Using fluids
atmosphere
FIX14
Operating pressure range
0~0.9 MPa
FIX16
Effective sectional area
4.5 mm^2
FIX18
Ambient temperature
-5 ~ + 60 ℃ (non freezing)
FIX20
Weight
53 g
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
2D