??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
M-MACP302-8A
HELP_VARIABLE
Company
PRiCi FA
Description
M-MACP302 - Air conditioning combination - three point combination - m-macp302 series
Bill of material
M-MACP302-8A
MODEL
Model
M-MACP302-8A
CODE
Code
M-MACP302
VAR02
Pipe diameter G
VAR04
External pressure gauge
VAR06
Additional automatic drain valve
VAR08
Additional digital pressure sensor
FIX02
Minimum air flow under oil drop
50l/min
FIX04
assembly
M-MAFR302,M-MAL302
FIX06
Screw teeth of piping mouth
RC teeth
FIX08
Using fluids
atmosphere
FIX10
Operating pressure range
0.05~1 MPa
FIX12
Pressure resistance
1.5 MPa
FIX14
Set pressure range
0.05~0.85 MPa
FIX16
Ambient temperature
-5~+60 °C
FIX18
Transition accuracy
5 μm
FIX20
Oil storage capacity of oil cup
65cc
FIX22
Propositional lubrication
Wheel oil iso-vg32
FIX24
Accessories
Pressure gauge (pg-20), L-shaped bracket
FIX26
Weight
845 g
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D