??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
M-MAIR100
HELP_VARIABLE
Company
PRiCi FA
Description
M-MAIR100 - Air conditioning combination - precision voltage regulator - m-mair100 series
Bill of material
M-MAIR100
MODEL
Model
M-MAIR100
CODE
Code
M-MAIR100
VAR02
Set pressure range
FIX02
Screw teeth of piping mouth
RC teeth
FIX04
Pipe diameter and size
1/8
FIX06
Using fluids
atmosphere
FIX08
Maximum operating pressure
1 MPa
FIX10
Minimum operating pressure
set pressure + 0.05 MPa
FIX12
Pressure resistance
1.5 MPa
FIX14
sensitivity
Within 0.2% F.S.
FIX16
Repeatability
Within ± 0.5% F.S.
FIX18
Air consumption
Within 4.4l/min (ANR)
FIX20
Ambient temperature
-5 ~ + 60 ℃ (non freezing)
FIX22
Accessories
pressure gauge (pg-33s), bracket
FIX24
Weight
150 g
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D