??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
M-MAR302
HELP_VARIABLE
Company
PRiCi FA
Description
M-MAR302 - Air conditioning combination - voltage regulator - m-mar302 series
Bill of material
M-MAR302
MODEL
Model
M-MAR302
CODE
Code
M-MAR302
VAR02
External pressure gauge
VAR04
Additional digital pressure sensor
VAR06
Changing the screw teeth of the pipe mouth
FIX02
Screw teeth of piping mouth
RC teeth
FIX04
Pipe diameter and size
3/8
FIX06
Using fluids
atmosphere
FIX08
Maximum operating pressure
1 MPa
FIX10
Pressure resistance
1.5 MPa
FIX12
Set pressure range
0.05~0.85 MPa
FIX14
Ambient temperature
-5 ~ + 60 ℃ (non freezing)
FIX16
Accessories
Pressure gauge (pg-20), bracket
FIX18
Weight
270 g
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D