??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
BB1024
HELP_VARIABLE
Company
PRiCi FA
Description
B____ - Thrust Needle Roller Bearings
Bill of material
BB1024
MODEL
Model
LV1
Place Of Origin
MAT
Material
Equivalent to SUJ2
CODE
Code
FIX02
d
mm
FIX04
d Tolerance
mm
FIX06
D
mm
FIX08
D Tolerance
mm
FIX10
B
2 mm
FIX12
B Tolerance
0/-0.01 mm
FIX14
F
mm
FIX16
F1
mm
FIX18
d1
mm
FIX20
d1 Tolerance
mm
FIX22
D1
mm
FIX24
D1 Tolerance
mm
FIX26
B1
1 mm
FIX28
B1 Tolerance
+0.05/-0.05 mm
FIX30
Allowable Rotational Speed (Reference)
rpm
FIX32
Mass(Reference)
g
FIX34
Basic Dynamic Load Rating Ca
kN
FIX36
Basic Static Load Rating Coa
kN
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D