??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
BZAYB7002-N-60
HELP_VARIABLE
Company
PRiCi FA
Description
BZAYB,BZAY - Angular Contact Bearings with Housings - Round Flange Type with Pilot
Bill of material
BZAYB7002-N-60
MODEL
Model
BMAT
Bearing Material
SUJ2
FMAT
Fixed seat Material
Equivalent to S45C
FSUR
Fixed seat Surface treatment
IMAT
Inner Ring Spacers Material
Equivalent to S45C
ISUR
Inner Ring Spacers Surface treatment
CMAT
Covers Material
Equivalent to S45C
CSUR
Covers Surface treatment
RMAT
Inner Ring Covers Material
Equivalent to S45C
RSUR
Inner Ring Covers Surface treatment
MMAT
Cover Mounting Screws Material
MSUR
Cover Mounting Screws Surface treatment
CODE
Code
VAR02
Bearing No.
VAR04
Cover Selection
VAR06
L Selection
mm
FIX02
A
75 mm
FIX03
S
10 mm
FIX04
d
15 mm
FIX06
D
32 mm
FIX08
D Tolerance
+0.025/0 mm
FIX10
D1
50 mm
FIX12
D1 Tolerance
-0.009/-0.025 mm
FIX14
F
18 mm
FIX16
Da
48 mm
FIX18
T
12 mm
FIX20
B
9 mm
FIX22
h1
13 mm
FIX24
h2
20 mm
FIX26
Deep Groove Ball Bearing No.
6002ZZ
FIX28
dk
28 mm
FIX30
P1
62 mm
FIX32
d1
11.0 mm
FIX34
d2
6.6 mm
FIX36
h
6.6 mm
FIX38
T1
6 mm
FIX40
T2
8 mm
FIX42
P2
40 mm
FIX44
d3
6.5 mm
FIX46
d4
3.5 mm
FIX48
t1
3.1 mm
FIX50
N Standard Cover d5
21 mm
FIX52
S Cover for Oil Seal Sx
0 mm
FIX54
S Cover for Oil Seal Sz
0 mm
FIX56
S Cover for Oil Seal St
0.0 mm
FIX58
Accessory Oil Seal
20325
FIX60
R O-Ring Cover Rx
0 mm
FIX62
R O-Ring Cover Rz
0 mm
FIX64
R O-Ring Cover Rt
0.0 mm
FIX66
R O-Ring Cover r
0.0 mm
FIX68
Accessory O-Ring
20
FIX70
Cover Mounting Screw
M3-8
FIX72
Collar Details O.D.
20 mm
FIX74
Collar Details I.D.
15 mm
FIX76
Collar Details Thickness
8.5 mm
FIX78
Inner Ring Spacer Details O.D.
20 mm
FIX80
Inner Ring Spacer Details I.D.
15 mm
FIX82
Inner Ring Spacer Details Thickness (C)
22 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D