??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
BZKC623ZZ-20
HELP_VARIABLE
Company
PRiCi FA
Description
BZFCB,BZFC,ZCZ26CAM,ZCZ26SAM,ZCZ26SS,BZKCB,BZKC,ZCZ27CAM,ZCZ27SAM,ZCZ27SS,BZHCB,BZHC,ZCZ28CAM,ZCZ28SAM,ZCZ28SS - Bearings with Housings - Double Bearings, Non-Retained, L Selectable
Bill of material
BZKC623ZZ-20
MODEL
Model
LV1
Shape
FMAT
Fixed seat material
BMAT
Bearing material
FSUR
Fixed seat surface treatment
CODE
Code
VAR02
Bearing No.
VAR04
L Selection
mm
FIX02
d
3 mm
FIX04
D
10 mm
FIX06
D Tolerance
+0.015/0 mm
FIX08
B
4 mm
FIX10
Ha
33 mm
FIX12
W
16 mm
FIX14
T
7 mm
FIX16
dh
7 mm
FIX18
D1
14 mm
FIX20
D1 Tolerance
-0.006/-0.024 mm
FIX22
P.C.D.
24 mm
FIX24
K
27 mm
FIX26
A
24 mm
FIX28
F
- mm
FIX30
d1
6.5 mm
FIX32
d2
3.5 mm
FIX34
H1
3.2 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D