??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
BZGDB623ZZ-20-15
HELP_VARIABLE
Company
PRiCi FA
Description
BZGDB,BZGD,BZGDA - Bearings with Housings - T-Shaped Double Bearings,Height Selectable
Bill of material
BZGDB623ZZ-20-15
MODEL
Model
LV1
Type
T Selectable·h Selectable
FMAT
Fixed seat material
BMAT
Bearing material
steel
FSUR
Fixed seat surface treatment
CODE
Code
VAR02
Bearing No.
VAR04
T Selection
mm
VAR06
h Selection
mm
FIX02
d
3 mm
FIX04
D
10 mm
FIX06
D Tolerance
+0.015/0 mm
FIX08
dh
7 mm
FIX10
B
4 mm
FIX12
Ha
24 mm
FIX14
L
36 mm
FIX16
L1
26 mm
FIX18
L2
16 mm
FIX20
G
5 mm
FIX22
S
5 mm
FIX24
d1
4.5 mm
VAR08
Additional chamfer C processing
FIX28
KKC
0 mm
VAR10
Additional chamfer C2 processing
VAR12
No Assembling Bearings, Retaining Rings
FIX95
PDF
PDF
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
Boyut
2D