??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
BZGDFB606ZZ-25-15
HELP_VARIABLE
Company
PRiCi FA
Description
BZGDTB,BZGDT,BZGDTA,BZGDFB,BZGDF,BZGDFA,BZGDFB-C,BZGDF-C,BZGDFA-C - Bearings with Housings - T-Shaped Double Bearings,Height Configurable
Bill of material
BZGDFB606ZZ-25-15
MODEL
Model
LV1
Type
FMAT
Fixed seat material
BMAT
Bearing material
steel
FSUR
Fixed seat surface treatment
CODE
Code
VAR02
Bearing No.
VAR04
T Selection/Specify unit 1mm
mm
VAR06
h Specify unit 1mm
mm
Enter value for VAR06
h Specify unit 1mm
mm
cm
inch
ft
FIX02
d
6 mm
FIX04
D
17 mm
FIX06
D Tolerance
+0.018/0 mm
FIX08
dh
13 mm
FIX10
B
6 mm
FIX12
Ha
28 mm
FIX14
L
47 mm
FIX16
L1
35 mm
FIX18
L2
23 mm
FIX20
G
6 mm
FIX22
S
10 mm
FIX24
d1
5.5 mm
FIX26
C
5.0 mm
VAR08
Additional chamfer C processing
FIX28
KKC
0 mm
VAR10
Additional chamfer C2 processing
VAR12
No Assembling Bearings, Retaining Rings
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D