??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
BZPW4-7-L15-S5-F4
HELP_VARIABLE
Company
PRiCi FA
Description
BZPW,BZPMW,BZPSW - Bearing Shaft Screws - Retaining Ring selection
Bill of material
BZPW4-7-L15-S5-F4
MODEL
Model
MAT
Material
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR02
D
mm
VAR04
H Selection
mm
VAR06
L specify unit 1mm
mm
Enter value for VAR06
L specify unit 1mm
mm
cm
inch
ft
VAR08
S Selection
mm
VAR10
F specify unit 1mm
mm
Enter value for VAR10
F specify unit 1mm
mm
cm
inch
ft
FIX02
M(Coarse)
M4
FIX04
B
2 mm
FIX06
W
2.0 mm
FIX08
d
3.0 mm
FIX10
d Tolerance
+0.06/0 mm
FIX12
m
0.7 mm
FIX14
m Tolerance
+0.10/0 mm
FIX16
Ds
6 mm
FIX18
Applicable Bearing
674·694·624
FIX20
Retaining ring type
FIX22
a
2.10 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D