??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
C-TBG98L050
HELP_VARIABLE
Company
PRiCi FA
Description
C-TBG_L - Synchronization band-L type-Economic type
Bill of material
C-TBG98L050
MODEL
Model
C-TBG98L050
MAT
Subject Material
Neoprene
SUR
Tooth surface treatment
-
AOT
Anbient operating temp
- °C
CODE
Code
C-TBG
VAR02
Belt number
VAR04
Nominal width of belt
VAR06
No. of Teeth of small Pulley
VAR08
No. of Teeth of Large Pulley
AV086
C Inter-shaft Distance
57.150
FIX02
Tooth number
26 mm
FIX04
Belt circumference
247.65 mm
FIX06
Pitch
9.525 mm
FIX08
2P
40 °
FIX10
Lr
4.65 mm
FIX12
h
1.91 mm
FIX14
Ha
3.60 mm
FIX16
Rr
0.51 mm
FIX18
Ra
0.51 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D