??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CFFJS5-13
HELP_VARIABLE
Company
PRiCi FA
Description
CFFJ,CFFJS,CFFJH,CFFJHS - Cam Followers - Slotted Crowned Urethane
Bill of material
CFFJS5-13
MODEL
Model
LV1
Shape
LV2
Type
UMAT
Urethane Material
Shore A90
CMAT
Cam Followers Material
Equivalent to SUJ2
ATT
Attachment
1 Hex Nut (S45C Carbon Steel, Black Oxide)
CODE
Code
VAR02
d
mm
FIX02
d Tolerance
0/-0.012 mm
VAR04
D
mm
FIX04
M
M5×0.8
FIX06
k
7.5 mm
FIX08
W
9 mm
FIX10
W1
10.0 mm
FIX12
L
23 mm
FIX14
d1
3.1 mm
FIX16
d2
- mm
FIX18
k1
- mm
FIX20
Max. Allowable Load
68 N
FIX22
Max. Rotational Speed
1500 rpm
FIX24
Mass
13 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D