??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
TL33SJ5-13
HELP_VARIABLE
Company
PRiCi FA
Description
CFGJ,CFGJS,CFGJH,CFGJHS,TL31CJ,TL33SJ,TL35SJ,TL36SJ - Cam Followers - Hexagon with Socket Urethane
Bill of material
TL33SJ5-13
MODEL
Model
LV1
Shape
LV2
Type
UMAT
Urethane Material
CMAT
Cam Followers Material
ATT
Attachment
CODE
Code
VAR02
d
mm
FIX02
d Tolerance
0/-0.012 mm
VAR04
D
mm
FIX04
M
5×0.8
FIX06
k
7.5 mm
FIX08
W
9 mm
FIX10
W1
10.0 mm
FIX12
L
23 mm
FIX14
d1
3.1 mm
FIX16
d2
- mm
FIX18
k1
- mm
FIX20
H
3 mm
FIX22
Max. Allowable Load
68 N
FIX24
Max. Rotational Speed
1500 rpm
FIX26
Mass
13 g
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D