??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
CFMVS2.5-5
HELP_VARIABLE
公司
PRiCi FA
描述
CFM,CFMV,CFMS,CFMVS,C-CFM,C-CFMV,C-CFMS,C-CFMVS - 凸輪軸承-微型
明細表
CFMVS2.5-5
MODEL
型號
LV1
用途
LV2
產地
MAT
材質
ATT
附件
CODE
Code
VAR02
d
mm
FIX02
d 容差
0/-0.006 mm
VAR04
D
5 mm
FIX04
M
2.5×0.45
FIX06
k
2.5 mm
FIX08
W
3 mm
FIX10
W1
4.5 mm
FIX12
L
9.5 mm
FIX14
H
0.9 mm
FIX16
基本額定負載Cr(動)
N
FIX18
基本額定負載Cor(靜)
N
FIX20
最大容許負載
N
FIX22
軌道負載容量
N
FIX24
最高轉速
rpm
FIX26
重量
1 g
FIX28
最大緊固扭榘
16 N·m
FIX95
資料文檔
資料文檔
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
尺寸
2D