??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CFRTZJ5
HELP_VARIABLE
Company
PRiCi FA
Description
CFRTZJ,CFRTJ - Roller Followers - Urethane Type - Solid
Bill of material
CFRTZJ5
MODEL
Model
LV1
Type
BMAT
Main Body Material
Equivalent to SUJ2
UMAT
Urethane Material
Shore A90
CODE
Code
VAR02
d
mm
FIX02
Da
16 mm
FIX04
a
12.0 mm
FIX06
B
11 mm
FIX08
B1
12 mm
FIX10
f
0.5 mm
FIX12
Allowable Load
100 N
FIX14
Max. Rotational Speed
6525 rpm
FIX16
Mass
19.5 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D