??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
TLG33S6
HELP_VARIABLE
Company
PRiCi FA
Description
CFSTF,C-CFSTF,TLG33S,CFST,C-CFST,TLG34S - Roller Followers - Separate - No Seal
Bill of material
TLG33S6
MODEL
Model
LV1
Type
LV2
Place of Origin
MAT
Material
CODE
Code
VAR02
d
mm
FIX02
D
19 mm
FIX04
da
10 mm
FIX06
Wa
9.8 mm
FIX08
W1
10 mm
FIX10
r
0.5 mm
FIX12
r1
0.5 mm
FIX14
Basic Load Rating C(Dynamic)
4.12 KN
FIX16
Basic Load Rating Cor(Static)
4.550 KN
FIX18
Max. Rotational Speed
20000 rpm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D