??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
CFSTJ6
HELP_VARIABLE
Company
PRiCi FA
Description
CFSTJ,TLG32CP - Roller Followers - Urethane Type - Separate - No Seal
Bill of material
CFSTJ6
MODEL
Model
LV1
Shape
BMAT
Main Body Material
Equivalent to SUJ2
UMAT
Urethane Material
Shore A90
AOT
Anbient operating temp.
Below 80 ° C
CODE
Code
VAR02
d
mm
FIX02
Da
19 mm
FIX04
dr
10 mm
FIX06
B
9.8 mm
FIX08
B1
10 mm
FIX10
r
0.5 mm
FIX12
Allowable Load
96 N
FIX14
Max. Rotational Speed
4900 rpm
FIX16
Mass
22.3 g
FIX95
PDF
PDF
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Wymiar
2D