??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
CFSTZJ6
HELP_VARIABLE
Company
PRiCi FA
Description
CFSTZJ,TLG31CP - Roller Followers - Urethane Type - Separate - With Seal
Bill of material
CFSTZJ6
MODEL
Model
LV1
Shape
BMAT
Main Body Material
Equivalent to SUJ2
UMAT
Urethane Material
Shore A90
AOT
Anbient operating temp.
Below 80 ° C
CODE
Code
VAR02
d
mm
FIX02
Da
19 mm
FIX04
a
14.0 mm
FIX06
B
13.8 mm
FIX08
B1
14 mm
FIX10
e
2.5 mm
FIX12
f
0.8 mm
FIX14
Allowable Load
96 N
FIX16
Max. Rotational Speed
1960 rpm
FIX95
PDF
PDF
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
Boyut
2D