??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CJF3-0.5
HELP_VARIABLE
Company
PRiCi FA
Description
CJF - Floating joint standard type
Bill of material
CJF3-0.5
MODEL
Model
CJF3-0.5
LV1
type
Standard type
CODE
Code
CJF
VAR02
No.
VAR04
pitch
mm
FIX02
MA
23.5 mm
FIX04
MB
7.5 mm
FIX06
MC
3.0 mm
FIX08
MD
15.0 mm
FIX10
ME
11.8 mm
FIX12
MF
5.5 mm
FIX14
MG
2.4 mm
FIX16
MH
4.0 mm
FIX18
MI/MJ
M3X0.5
FIX20
ML
5.5 mm
FIX22
MM
12 mm
FIX24
MK
±5°
FIX26
Radial compensation
0.5 mm
FIX95
PDF
PDF.
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D