??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
CL14S1.0-15-6-K-6
HELP_VARIABLE
Company
PRiCi FA
Description
CL13C1.0,CL13CB1.0,CL13CBH1.0,CL13CN1.0,CL13S1.0,CL14C1.0,CL14CB1.0,CL14CBH1.0,CL14CN1.0,CL14S1.0,CL15C1.0,CL15CB1.0,CL15CBH1.0,CL15CN1.0,CL15S1.0 - Spur gear - pressure Angle 20 modulus 1.0
Bill of material
CL14S1.0-15-6-K-6
MODEL
Model
LV1
Shaft Bore Specifications
MAT
Material
HN
hardness
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR02
Module
1.0 mm
VAR04
Number of teeth
mm
VAR06
B
mm
VAR08
Gear shape
VAR10
Axle hole diameter P specified unit 1mm
mm
FIX02
Base circle diameter d
mm
FIX04
Addendum circle diameter D
mm
FIX06
Root circle diameter G
mm
FIX08
H
mm
FIX10
L
mm
FIX12
l1
mm
FIX14
l2
mm
FIX16
M(coarse thread)
FIX18
Flexural strength with allowable transfer force
N·m
VAR12
Stop screw hole additional processing
VAR14
Tapped Hole Dimension Change
VAR16
TPC
VAR18
Additional step hole
VAR20
Z Specify unit 1mm
mm
VAR22
J Specify unit 0.1mm
mm
VAR24
Q Specify unit 1mm
mm
VAR26
R Specify unit 1mm
mm
VAR28
S Specify unit 1mm
mm
VAR30
T Specify unit 1mm
mm
VAR32
Additional processing holes on the side
VAR34
LFC Specify unit 1mm
mm
VAR36
LTC Specify unit 1mm
mm
VAR38
M to choose
VAR40
KFC Specify unit 1mm
mm
VAR42
KTC Specify unit 1mm
mm
VAR44
K Specify unit 0.5mm
mm
VAR46
QFC Specify unit 1mm
mm
VAR48
QTC Specify unit 1mm
mm
VAR50
M to choose
VAR52
Wheel cutting
VAR54
BS Specify unit 0.5mm
mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D