??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CL17CB1.0-20-5-6-W7-H10
HELP_VARIABLE
Company
PRiCi FA
Description
CL16CB,CL16CN,CL16S,CL17CB,CL17CN,CL17S,CL18CB,CL18CN,CL18S - Spur Gears - Configurable
Bill of material
CL17CB1.0-20-5-6-W7-H10
MODEL
Model
LV1
Shaft Bore Specifications
MAT
Material
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR02
Module
VAR04
Number of teeth
VAR06
B specified unit 1mm
mm
Enter value for VAR06
B specified unit 1mm
mm
cm
inch
ft
VAR08
Axle hole diameter P specified unit 1mm
mm
VAR10
Hub W specified unit 1mm
mm
Enter value for VAR10
Hub W specified unit 1mm
mm
cm
inch
ft
VAR12
Hub H specified unit 1mm
mm
Enter value for VAR12
Hub H specified unit 1mm
mm
cm
inch
ft
FIX02
Base circle diameter d
20.0 mm
FIX04
Addendum circle diameter D
22.0 mm
FIX06
Root circle diameter G
17.50 mm
FIX08
M(coarse thread)
FIX10
Attachment:Stop screw
VAR14
Stop screw hole additional processing
VAR16
Change Thread Hole
VAR18
TPC
mm
VAR20
Additional Step Hole
VAR22
Z Specify unit 1mm
mm
VAR24
J Specify unit 0.1mm
mm
VAR26
Q Specify unit 1mm
mm
VAR28
R Specify unit 1mm
mm
VAR30
S Specify unit 1mm
mm
VAR32
T Specify unit 1mm
mm
VAR34
Additional processing holes on the side
VAR36
KFC Specify unit 1mm
mm
VAR38
KTC Specify unit 1mm
mm
VAR40
K Specify unit 0.5mm
mm
VAR42
QFC Specify unit 1mm
mm
VAR44
QTC Specify unit 1mm
mm
VAR46
M to choose
VAR48
LFC Specify unit 1mm
mm
VAR50
LTC Specify unit 1mm
mm
VAR52
M to choose
FIX20
C
0.0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D