??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
CL32Q16-6
HELP_VARIABLE
Company
PRiCi FA
Description
CL32Q,CL32Y - Non contact magnetic gear - precision type
Bill of material
CL32Q16-6
MODEL
Model
LV1
Combination type
MAT
Material of magnet part
Nd magnet sintered magnet
SUR
Surface treatment of magnet part
Gas treatment
CODE
Code
VAR02
D
mm
VAR04
d XZ
mm
FIX02
D1
13 mm
FIX04
D2
12 mm
FIX06
Ha
19.5 mm
FIX08
W
8 mm
FIX10
l
5 mm
FIX12
M
M3
FIX14
Allowable torque
N·m
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D