??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
CP16AK16-6-6
HELP_VARIABLE
Company
PRiCi FA
Description
CP16A,CP16AK,CP16ALK,CP16ARK - Diaphragm coupling Single diaphragm aluminum alloy high torque stop screw fixed type
Bill of material
CP16AK16-6-6
MODEL
Model
LV1
Shaft hole shape
MMAT
Main body Material
Aluminum alloy
DMAT
Diaphragm, pin Material
stainless steel
MSUR
Main body Surface treatment
Natural anode
ATT
Attachment
Stop screw
CODE
Code
VAR02
No.
VAR04
Change d1 side aperture
VAR06
d1 selected
mm
VAR08
LDC Specify unit 0.1mm
mm
VAR10
Change d2 side aperture
VAR12
d2 selected
VAR14
RDC Specify unit 0.1mm
mm
FIX02
D
16 mm
FIX04
L
16.5 mm
FIX06
LF
8.10 mm
FIX08
F
3.0 mm
FIX10
M
M2.5
FIX12
Locking torque
0.7 N·m
FIX14
Rated torque
0.6 N·m
FIX16
Maximum speed
23000 r/min
FIX18
Moment of inertia
2.0X10-7 kg/m^2
FIX20
Static Torsional Stiffness
160 N·m/rad
FIX22
Allowable radial deviation
0.05 mm
FIX24
Allowable angular deviation
1 °
FIX26
Allowable axial deviation
±0.1 mm
FIX28
weight
7 g
FIX95
PDF
PDF
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
2D