??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
CP22C65-15-15
HELP_VARIABLE
Company
PRiCi FA
Description
CP22C,CP22A - Stepped diaphragm coupling Single diaphragm type One end clamped One end keyway hole type
Bill of material
CP22C65-15-15
MODEL
model
MMAT
Main material
DMAT
Diaphragm material
stainless steel
MSUR
Main body surface treatment
ATT
Attachment
Hexagon socket bolt, stop screw
CODE
code
VAR02
No.
VAR04
Change d1 side aperture
VAR06
d1 selected
VAR08
LDC Specify unit 0.1mm
mm
VAR10
Change d2 side aperture
VAR12
d2 selected
mm
VAR14
RDC Specify unit 0.1mm
mm
FIX02
D
65 mm
FIX04
D1
46.5 mm
FIX06
L
55 mm
FIX08
L1
25 mm
FIX10
M1
M6
FIX12
M2
M5
FIX14
Rated torque
60 N*m
FIX16
Maximum speed
r/min
FIX18
Moment of inertia
kg*m^2
FIX20
Static torsional stiffness
N*m/rad
FIX22
Allowable radial deviation
mm
FIX24
Allowable angular deviation
°
FIX26
Allowable axial deviation
mm
FIX28
Weight
g
FIX95
PDF
PDF
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
2D