??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
CP25CK30-5-5
HELP_VARIABLE
Company
PRiCi FA
Description
CP25CK - Torx coupling with keyway set screw
Bill of material
CP25CK30-5-5
MODEL
model
CP25CK30-5-5
MMAT
Main material
S45C
MSUR
Main body surface treatment
Fe3O4 protective film
ATT
Attachment
Stop screw
CODE
code
CP25CK
VAR02
No.
VAR04
Change d1 side aperture
VAR06
d1 Selection
mm
VAR08
LDC Specify unit 0.1mm
mm
VAR10
Change d2 side aperture
VAR12
d2 Selection
mm
VAR14
RDC Specify unit 0.1mm
mm
FIX02
D
30 mm
FIX04
L
35 mm
FIX06
L1
11.7 mm
FIX08
L2
11.6 mm
FIX10
L3
10.0 mm
FIX12
M
M4
FIX14
Locking torque
1.7 N*m
FIX16
Rated torque
12 N*m
FIX18
Maximum speed
15000 r/min
FIX20
Moment of inertia
1.1x10^-3 kg*m^2
FIX22
Static torsional stiffness
72 N*m/rad
FIX24
Radial deviation
0.02 mm
FIX26
Angular deviation
1 °
FIX28
Axial deviation
0~0.6 mm
FIX30
weight
100 g
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D