??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CP28A55-15-15
HELP_VARIABLE
Company
PRiCi FA
Description
CP28A - Claw coupling stop screw fixed type
Bill of material
CP28A55-15-15
MODEL
model
CP28A55-15-15
MMAT
Main material
aluminium alloy
SMAT
Spacer ring material
polyurethane
MSUR
Main body surface treatment
anodic oxidation
ATT
Attachment
Stop screw
CODE
code
CP28A
VAR02
No.
VAR04
d1 Selection
mm
VAR06
d2 Selection
mm
FIX02
D
55 mm
FIX04
D1
56 mm
FIX06
L
60 mm
FIX08
L1
21.0 mm
FIX10
d
27 mm
FIX12
F
16 mm
FIX14
N
M4
FIX16
M
M6
FIX18
Locking torque
8 N*m
FIX20
Rated torque
20 N*m
FIX22
Maximum speed
11000 r/min
FIX24
Moment of inertia
1.0x10^-4 kg*m^2
FIX26
Static torsional stiffness
600 N*m/rad
FIX28
Allowable radial deviation
0.3 mm
FIX30
Allowable angular deviation
2 °
FIX32
Allowable axial deviation
±0.5 mm
FIX34
weight
300 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D