??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
CP32AK44-14-14
HELP_VARIABLE
Company
PRiCi FA
Description
CP32A,CP32AK,CP32ALK,CP32ARK - Cross coupling large diameter stop screw fixed type
Bill of material
CP32AK44-14-14
MODEL
model
LV1
Shaft hole shape
MMAT
Main material
aluminium alloy
SMAT
Spacer ring material
POM
ATT
Attachment
Stop screw
CODE
code
VAR02
No.
VAR04
d1 Selection
mm
VAR06
d2 Selection
mm
VAR08
Change the hole diameter of d1 side
VAR10
Change d2 side aperture
FIX02
D
44 mm
FIX04
d
22.5 mm
FIX06
L
46 mm
FIX08
L1
15 mm
FIX10
F
7.5 mm
FIX12
M
M6
FIX14
Locking torque
7 N*m
FIX16
Rated torque
30 N*m
FIX18
Maximum speed
12000 r/min
FIX20
Moment of inertia
4x10^-5 kg*m^2
FIX22
Static torsional stiffness
1500 N*m/rad
FIX24
Allowable radial deviation
1.0 mm
FIX26
Allowable angular deviation
2 °
FIX28
weight
140.0 g
FIX95
PDF
PDF
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D