??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CP36A15.5A-3-3
HELP_VARIABLE
Company
PRiCi FA
Description
CP36A - Threaded groove coupling, stop screw fixed type
Bill of material
CP36A15.5A-3-3
MODEL
model
CP36A15.5A-3-3
MMAT
Main material
aluminium alloy
MSUR
Main body surface treatment
Natural anode
ATT
Attachment
Stop screw
CODE
code
CP36A
VAR02
No.
VAR04
d1 Selection
mm
VAR06
d2 Selection
mm
VAR08
Change the hole diameter of d1 side
VAR10
Change d2 side aperture
FIX02
D
15.5 mm
FIX04
L
21.0 mm
FIX06
L1
2.60 mm
FIX08
M
M3
FIX10
Locking torque
0.7 N*m
FIX12
Rated torque
0.3 N*m
FIX14
top speed
15000 r/min
FIX16
Moment of inertia
3.00x10^-7 kg*m^2
FIX18
Static torsional stiffness
35 N*m/rad
FIX20
Allowable radial deviation
0.15 mm
FIX22
Allowable angular deviation
2 °
FIX24
Allowable axial deviation
±0.15 mm
FIX26
weight
9 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D