??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CP38A16-5-5
HELP_VARIABLE
Company
PRiCi FA
Description
CP38A,CP38S - Parallel groove coupling, stop screw fixed type
Bill of material
CP38A16-5-5
MODEL
Model
MAT
Material
SUR
Surface treatment
ATT
Attachment
Stop screw
CODE
Code
VAR02
No.
VAR04
d1 selected
mm
VAR06
d2 selected
mm
FIX02
D
16 mm
FIX04
L
17.4 mm
FIX06
L1
6.0 mm
FIX08
F
3.00 mm
FIX10
M
M3
FIX12
Locking torque
0.7 N*m
FIX14
Rated torque
N·m
FIX16
Maximum speed
r/min
FIX18
Moment of inertia
kg/m^2
FIX20
Static Torsional Stiffness
200 N·m/rad
FIX22
Radial deviation
0.05 mm
FIX24
Axial deviation
±0.1 mm
FIX26
Angular deviation
0.5 °
FIX28
weight
g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D