??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CP41A12-4-4
HELP_VARIABLE
Company
PRiCi FA
Description
CP41A,CP41S - Parallel groove coupling Short bolt clamping type
Bill of material
CP41A12-4-4
MODEL
Model
MAT
Main material
SUR
Surface treatment
ATT
Attachment
Hexagon socket head bolt
CODE
Code
VAR02
No.
VAR04
d1 selected
mm
VAR06
d2 selected
mm
FIX02
D
12 mm
FIX04
L
14 mm
FIX06
L1
5.20 mm
FIX08
M
M2
FIX10
A
4.0 mm
FIX12
F
2.6 mm
FIX14
Locking torque
N*m
FIX16
Rated torque
0.5 N·m
FIX18
Maximum speed
52000 r/min
FIX20
Moment of inertia
kg/m^2
FIX22
Static Torsional Stiffness
N·m/rad
FIX24
Radial deviation
1 mm
FIX26
Axial deviation
±0.1 mm
FIX28
weight
g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D