??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CP50AK21-8-8
HELP_VARIABLE
Company
PRiCi FA
Description
CP50AK - Coupling double diaphragm high rigidity with keyway stop screw fixed type
Bill of material
CP50AK21-8-8
MODEL
Model
CP50AK21-8-8
MMAT
Main material
aluminium alloy
DMAT
Diaphragm material
stainless steel
SUR
surface treatment
Natural anode
ATT
Attachment
Stop screw
CODE
Code
CP50AK
VAR02
No.
VAR04
d1 selected
mm
VAR06
d2 selected
mm
FIX02
D
21 mm
FIX04
L
24.5 mm
FIX06
L1
7.0 mm
FIX08
d3
9.5 mm
FIX10
F
3.5 mm
FIX12
M
M2.5
FIX14
Locking torque
1.2 N*m
FIX16
Rated torque
1.2 N·m
FIX18
Maximum speed
10000 r/min
FIX20
Moment of inertia
1.2×10-6 kg*m^2
FIX22
Static Torsional Stiffness
900 N·m/rad
FIX24
Radial deviation
0.10 mm
FIX26
Angular deviation
1.0 °
FIX28
Axial deviation
±0.2 mm
FIX30
weight
18 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D