??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CP57AK16-6-6
HELP_VARIABLE
Company
PRiCi FA
Description
CP57A,CP57AK,CP57ALK,CP57ARK - Cross coupling stop screw fixing short type
Bill of material
CP57AK16-6-6
MODEL
Model
LV1
Shaft hole shape
MMAT
Main body Material
Aluminum alloy
SMAT
Adjusting ring material
POM
MSUR
Main body Surface treatment
Natural anode
ATT
Attachment
Stop screw
CODE
Code
VAR02
No.
VAR04
Change d1 side aperture
VAR06
d1 selected
mm
VAR08
LDC Specify unit 0.1mm
mm
VAR10
Change d2 side aperture
VAR12
d2 selected
VAR14
RDC Specify unit 0.1mm
mm
FIX02
D
16 mm
FIX04
d3
7.0 mm
FIX06
L
18 mm
FIX08
L1
7 mm
FIX10
T
4 mm
FIX12
F
3.5 mm
FIX14
M
M3
FIX16
Locking torque
0.7 N·m
FIX18
Rated torque
0.7 N·m
FIX20
Maximum speed
9500 r/min
FIX22
Moment of inertia
3.2X10-7 kg/m^2
FIX24
Static Torsional Stiffness
31 N·m/rad
FIX26
Allowable radial deviation
1.0 mm
FIX28
Allowable angular deviation
3 °
FIX30
weight
7 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D