??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CP75CK56-10-10
HELP_VARIABLE
Company
PRiCi FA
Description
CP75C,CP75CK,CP75CLK,CP75CRK - Coupling - Single diaphragm type carbon steel high torque clamping type
Bill of material
CP75CK56-10-10
MODEL
Model
MYMODEL
My model
LV1
Shaft hole shape
MMAT
Main body Material
S45C
DMAT
Diaphragm, pin Material
Stainless steel
MSUR
Main body Surface treatment
Blackening treatment
DSUR
Diaphragm, pin Surface treatment
-
ATT
Attachment
Hexagon bolt
CODE
Code
VAR02
No
VAR04
Change d1 side aperture
VAR06
d1 selected
mm
VAR08
LDC Specify unit 0.1mm
mm
VAR10
Change d2 side aperture
VAR12
d2 selected
mm
VAR14
RDC Specify unit 0.1mm
mm
FIX02
D
56 mm
FIX04
L
45.25 mm
FIX06
L1
6.6 mm
FIX08
L2
20 mm
FIX10
W
5.25 mm
FIX12
M
M5
FIX14
Locking torque
7 N·m
FIX16
Rated torque
35 N·m
FIX18
Maximum torque
70 N·m
FIX20
Moment of inertia
1.5×10^-4 kg·m^2
FIX22
Static torsional stiffness
20000 N·m/rad
FIX24
Allowable installation deviation radial
0.2 mm
FIX26
Allowable installation deviation angular
1 °
FIX28
Allowable installation deviation axial
±0.4 mm
FIX30
Weigh
420 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D