??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CPBYRK16-4-6
HELP_VARIABLE
Company
PRiCi FA
Description
CPBY,CPBYK,CPBYLK,CPBYRK,CPBYS,CPBYSK,CPBYSLK,CPBYSRK - Coupling bellows clamp type
Bill of material
CPBYRK16-4-6
MODEL
Model
LV1
Shaft hole shape
MAT
Material
SUR
Surface treatment
-
ATT
Attachment
Fixing screw
CODE
Code
VAR02
D
mm
VAR04
Change d1 side aperture
VAR06
d1 selected
VAR08
LDC Specify unit 0.1mm
mm
VAR10
Change d2 side aperture
VAR12
d2 selected
VAR14
RDC Specify unit 0.1mm
mm
FIX02
L
27 mm
FIX04
L1
7.5 mm
FIX06
L2
2.0 mm
FIX08
N
15 mm
FIX10
F
3.0 mm
FIX12
M
M2.5
FIX14
Tightening torque
0.7 N·m
FIX16
Rated torque
2.0 N·m
FIX18
Radial deviation
0.10 mm
FIX20
Angular deviation
1.5 °
FIX22
Static Torsional Stiffness
150 N·m/rad
FIX24
Maximum speed
9400 r/min
FIX26
Moment of inertia
8.0x10-7 kg/m^2
FIX28
Axial deviation
+0.4~-1.2 mm
FIX30
weight
23 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D