??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
CPDSK34-6-6
HELP_VARIABLE
Company
PRiCi FA
Description
CPDS,CPDSK,CPDSLK,CPDSRK - Coupling - single diaphragm - Compact
Bill of material
CPDSK34-6-6
MODEL
Model
LV1
Shaft hole shape
MMAT
Main body Material
Equivalent toAluminum alloy
DMAT
Diaphragm, pin Material
Equivalent toStainless steel
MSUR
Main body Surface treatment
Natural Anode Treatment
DSUR
Diaphragm, pin Surface treatment
-
ATT
Attachment
Inner hexagonal bolt
CODE
Code
VAR02
No.
VAR04
Change d1 side aperture
VAR06
d1 selected
mm
VAR08
LDC Specify unit 0.1mm
mm
VAR10
Change d2 side aperture
VAR12
d2 selected
mm
VAR14
RDC Specify unit 0.1mm
mm
FIX02
D
34 mm
FIX04
L
28.5 mm
FIX06
d3
21.6 mm
FIX08
L1
12.25 mm
FIX10
W
4.0 mm
FIX12
M
M3
FIX16
Locking torque
1.5 N·m
FIX18
Rated torque
2.8 N·m
FIX20
Maximum torque
5.6 N·m
FIX22
Allowable deflection angle
1 °
FIX26
Static Torsional Stiffness
1500 N·m/rad
FIX28
Maximum speed
6000 r/min
FIX30
Moment of inertia
3.8x10-6 kg/m^2
FIX32
Allowable Axial Deviation
±0.15 mm
FIX34
weight
30.0 g
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D