??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CPDYK19-6-6
HELP_VARIABLE
Company
PRiCi FA
Description
CPDY,CPDYK,CPDYLK,CPDYRK - Coupling - double diaphragm - stop screw fixed type
Bill of material
CPDYK19-6-6
MODEL
Model
LV1
Shaft hole shape
MMAT
Main body Material
Aluminum alloy
DMAT
Diaphragm, pin Material
Stainless steel
MSUR
Main body Surface treatment
Natural Anode Treatment
DSUR
Diaphragm, pin Surface treatment
-
ATT
Attachment
Stop screw
CODE
Code
VAR02
No.
VAR04
Change d1 side aperture
VAR06
d1 selected
mm
VAR08
LDC Specify unit 0.1mm
mm
VAR10
Change d2 side aperture
VAR12
d2 selected
mm
VAR14
RDC Specify unit 0.1mm
mm
FIX02
D
19 mm
FIX04
L
27.0 mm
FIX06
LF
9.10 mm
FIX08
LP
5.2 mm
FIX10
S
1.8 mm
FIX12
M
M3
FIX14
F
4.25 mm
FIX16
Locking torque
1.2 N·m
FIX18
Rated torque
1.0 N·m
FIX20
Allowable eccentricity
0.12 mm
FIX22
Allowable deflection angle
1.5 °
FIX26
Static Torsional Stiffness
700 N·m/rad
FIX28
Permissible speed
10000 r/min
FIX30
Moment of inertia
8.8x10-7 kg/m^2
FIX32
Allowable Axial Deviation
±0.18 mm
FIX34
weight
13 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D