??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
CPFL70-18-18
HELP_VARIABLE
Company
PRiCi FA
Description
CPFL - Coupling - Double Disc - Expansion Sets Series
Bill of material
CPFL70-18-18
MODEL
Model
CPFL70-18-18
MMAT
Main body Material
Equivalent to S45C
DMAT
Diaphragm, pin Material
Stainless steel
MSUR
Main body Surface treatment
Blackening treatment
DSUR
Diaphragm, pin Surface treatment
-
ATT
Attachment
Locking bolt
CODE
Code
CPFL
VAR02
No.
VAR04
d1 selected
VAR06
d2 selected
FIX02
D
70 mm
FIX04
L
80 mm
FIX06
L1
29.0 mm
FIX07
L2
8 mm
FIX08
W
7 mm
FIX10
M
M6
FIX12
M1
4-M6
FIX14
M2
2-M6
FIX16
Rated torque
70 N·m
FIX18
Maximum torque
140 N·m
FIX20
Allowable deflection angle
1 °
FIX22
Static Torsional Stiffness
30×10^3 N·m/rad
FIX24
Maximum speed
13000 r/min
FIX26
Moment of inertia
0.81×10^-3 kg*m^2
FIX28
Allowable Axial Deviation
±1.0 mm
FIX30
weight
1150 g
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D