??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
CPGL68-11-11
HELP_VARIABLE
Company
PRiCi FA
Description
CPGL - Coupling - Double Disc - Expansion Sets Long Series
Bill of material
CPGL68-11-11
MODEL
Model
CPGL68-11-11
LV1
Shaft hole shape
Keyway holes at both ends
MMAT
Main body Material
Equivalent to S45C
DMAT
Diaphragm, pin Material
Stainless steel
MSUR
Main body Surface treatment
Blackening treatment
DSUR
Diaphragm, pin Surface treatment
-
ATT
Attachment
Locking bolt
CODE
Code
CPGL
VAR02
No.
VAR04
d1 selected
VAR06
d2 selected
FIX02
D
68 mm
FIX04
L
121 mm
FIX06
W
7 mm
FIX08
L1
41.5 mm
FIX10
L2
26 mm
FIX11
L3
24 mm
FIX12
M
M5(4)
FIX14
Tightening torque
4 N·m
FIX16
Rated torque
55 N·m
FIX18
Maximum torque
110 N·m
FIX20
Allowable deflection angle
2 °
FIX22
Static Torsional Stiffness
15×10^3 N·/rad
FIX24
Maximum speed
4500 r/min
FIX26
Moment of inertia
0.71×10^-3 kg*m^2
FIX28
Allowable Axial Deviation
±1.5 mm
FIX30
weight
1078 g
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D