??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CPGXWK45-15-15
HELP_VARIABLE
Company
PRiCi FA
Description
CPGXWK,CPGYWK - Cross Couplings - High Rigidity - Large Shaft Diameter
Bill of material
CPGXWK45-15-15
MODEL
Model
LV1
Shape
HMAT
Hub Material
Stainless Steel
SMAT
Spacer Material
Aluminum Bronze
ATT
Attachment
CODE
Code
VAR02
D
mm
VAR04
Change d1 side aperture
VAR06
d1 selected
mm
VAR08
LDC Specify unit 0.1mm
mm
VAR10
Change d2 side aperture
VAR12
d2 selected
mm
VAR14
RDC Specify unit 0.1mm
mm
FIX02
d3
22.5 mm
FIX04
L
mm
FIX06
l
mm
FIX08
F
mm
FIX10
A
mm
FIX12
M
M5
FIX14
Tightening torque
N·m
FIX16
Allowable Torque
N·m
FIX18
Angular Misalignment
1 °
FIX20
Lateral Misalignment
mm
FIX22
Static Torsional Spring Constant
N·m/rad
FIX24
Max. Rotational Speed
r/min
FIX26
Moment of Inertia
kg/m^2
FIX28
Allowable Axial Misalignment
±0.3 mm
FIX30
Mass
g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D