??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CPOYK16-6-6
HELP_VARIABLE
Company
PRiCi FA
Description
CPOY,CPOYK,CPOYLK,CPOYRK - Coupling - cross type - clamping type
Bill of material
CPOYK16-6-6
MODEL
Model
LV1
Shaft hole shape
MMAT
Material of Ontology
Aluminum alloy
DMAT
Adjusting ring
POM
SUR
Surface treatment
Natural Anode Treatment
ATT
Attachment
Fixing screw
CODE
Code
VAR02
D
VAR04
Change d1 side aperture
VAR06
d1 selected
VAR08
LDC Specify unit 0.1mm
mm
VAR10
Change d2 side aperture
VAR12
d2 selected
VAR14
RDC Specify unit 0.1mm
mm
FIX02
L
30 mm
FIX04
L1
13.1 mm
FIX06
F
3.0 mm
FIX08
M
2-M2.5
FIX10
Tightening torque
1.0 N·m
FIX12
Rated torque
0.7 N·m
FIX14
Radial deviation
0.8 mm
FIX16
Angular deviation
3 °
FIX18
Static Torsional Stiffness
30 N·m/rad
FIX20
Maximum speed
9000 r/min
FIX22
Moment of inertia
5.9x10^-7 kg/m^2
FIX24
Axial deviation
±0.2 mm
FIX26
weight
12 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D