??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
CT33T5-8
HELP_VARIABLE
Company
PRiCi FA
Description
CT33T,CT34T - Oil-free bushing Bronze straight column Inner diameter F7 outer diameter m6 type Inner diameter E7 outer diameter r6 type
Bill of material
CT33T5-8
MODEL
Model
LV1
LV1 type
MAT
Material
Equivalent to Special bronze casting
CODE
Code
VAR10
d
mm
FIX02
F7
mm
FIX04
E7
mm
VAR15
L
mm
FIX06
D
9 mm
FIX08
m6
mm
FIX10
r6
mm
FIX12
bihou(N)
2 mm
FIX14
jizhunchicun
9 mm
FIX16
rongcha(H7)
+0.015/0 mm
FIX18
zhizhuangluosi(cankao)
M4*8
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D