??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CT43T8
HELP_VARIABLE
Company
PRiCi FA
Description
CT43T - Oil free liner casting type flange type
Bill of material
CT43T8
MODEL
Model
CT43T8
LV1
type
Flange type
MAT
Material
FC250
CODE
Code
CT43T
VAR02
d
mm
FIX02
dG6 tol
+0.014/+0.005 mm
FIX04
D
15 mm
FIX06
Dh7 tol
0/-0.018 mm
FIX08
L
20 mm
FIX10
Ha
32 mm
FIX12
T
5 mm
FIX14
d1
3.5 mm
FIX16
d2
6.0 mm
FIX18
t
3.2 mm
FIX20
P.C.D.
24 mm
FIX22
weight
45 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D