??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CT75C6
HELP_VARIABLE
Company
PRiCi FA
Description
CT75C,CT76C,CT77C - Oil free liner flange thickened fixed seat component with built-in copper alloy liner type
Bill of material
CT75C6
MODEL
Model
LV1
type
Without sealing ring
LV2
type
MAT1
Fixed seat material
SS400
MAT2
Bushing material
High strength brass alloy embedded solid lubricant
SUR
Surface treatment
Non electrolytic nickel plating
CODE
Code
VAR02
d
mm
FIX02
d tol
+0.022/+0.010 mm
FIX04
D
15 mm
FIX06
D tol
0/-0.018 mm
FIX08
L
21 mm
FIX10
L1
5 mm
FIX12
S
15 mm
FIX14
Ha
32 mm
FIX16
T
5 mm
FIX18
d1
3.5 mm
FIX20
d2
6.0 mm
FIX22
t
3.2 mm
FIX24
P.C.D.
23 mm
FIX26
K
23 mm
FIX28
F
0 mm
FIX30
A
23 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D