??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DGVA6-8
HELP_VARIABLE
Company
PRiCi FA
Description
DGVA,SDGVA - Locating Pins - Large Head, Tapered·Tapped - Diamond - Dimensions Selectable
Bill of material
DGVA6-8
MODEL
Model
MAT
Material
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D dim. Tolerance
-0.004/-0.012 mm
VAR04
P Selection
mm
FIX04
L
10 mm
FIX06
B
8 mm
FIX08
E
3 mm
FIX10
Ka
3.0 mm
FIX12
M(Coarse)
M3
FIX14
Sa
5 mm
VAR06
Change Length of Tapered Point
VAR08
TC Specify unit 1mm
mm
VAR10
Processing neck R
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D