??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
SDKF2-2
HELP_VARIABLE
Company
PRiCi FA
Description
DKF,SDKF,DKV,SDKV - Locating Pins - Shouldered - Standed - Dimensions Selectable
Bill of material
SDKF2-2
MODEL
Model
LV1
Shape
TOL
D Tolerance
m6
MAT
Material
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D dim. Tolerance
+0.008/+0.002 mm
VAR04
P Selection
mm
FIX04
L
mm
FIX06
B
2 mm
FIX08
C
0.5 mm
FIX10
E
mm
FIX12
H
6 mm
FIX14
Ka
mm
VAR06
Wrench Flats Alteration
VAR08
HC Specify unit 0.5mm
mm
VAR10
Change Length of Tapered Point
VAR12
TC Specify unit 1mm
mm
VAR14
Processing neck R
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D