??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DLH25C10-P4-L5
HELP_VARIABLE
Company
PRiCi FA
Description
DLH21C,DLH21CN,DLH22C,DLH25C,DLH25CB,DLH25CN,DLH26C,DLH26CN - Bushing for locating pins - round flange type
Bill of material
DLH25C10-P4-L5
MODEL
Model
LV1
type
LV2
type
MAT
material
Equivalent to 9CrWMn(SKS3)
SUR
surface treatment
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
-0.005/-0.014
VAR04
P
mm
Enter value for VAR04
P
mm
cm
inch
ft
VAR06
L
mm
Enter value for VAR06
L
mm
cm
inch
ft
FIX04
R
1 mm
FIX06
Ha
25 mm
FIX08
T
5 mm
FIX10
A
17 mm
FIX12
d
3.3 mm
FIX14
d1
6.5 mm
FIX16
h
3.6 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D