??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DPKH-1L
HELP_VARIABLE
Company
PRiCi FA
Description
DPKH - Piston barrel
Bill of material
DPKH-1L
MODEL
Model
DPKH-1L
CODE
Code
DPKH
VAR02
Type
VAR04
Heating mode
VAR06
Accessories
FIX02
capacity
1L
FIX04
Weight
5 kg
FIX06
External dimension
108×170×3 mm
FIX08
Internal dimension
102×160×3 mm
FIX10
End thickness
12 mm
FIX12
Maximum pressure
8 bar
FIX14
Piston material
Nylon / aluminum
FIX16
Glue delivery mode
bottom
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D