??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
SDQF2-1.5
HELP_VARIABLE
Company
PRiCi FA
Description
DQF,SDQF,DQFP,SDQFP - Locating Pins - Sphere Small Head - Standed Type - Dimensions Selectable
Bill of material
SDQF2-1.5
MODEL
Model
LV1
Shape
Round
TOL
D Tolerance
MAT
Material
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D dim. Tolerance
mm
VAR04
P Selection
mm
FIX04
L
4 mm
FIX06
B
2 mm
FIX08
C
0.3 mm
FIX10
Sa
0 mm
VAR06
Processing neck R
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D