??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DQFA6-4
HELP_VARIABLE
Company
PRiCi FA
Description
DQFA,SDQFA - Locating Pins - Sphere Small Head - Tapped Type - Dimensions Selectable
Bill of material
DQFA6-4
MODEL
Model
LV1
Shape
Round
TOL
D Tolerance
g6
MAT
Material
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D dim. Tolerance
-0.004/-0.012 mm
VAR04
P Selection
mm
FIX04
L
10 mm
FIX06
B
5 mm
FIX08
M(Coarse)
M3
FIX10
Sa
5 mm
VAR06
Processing neck R
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D