??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DTAN2-5
HELP_VARIABLE
Company
PRiCi FA
Description
DTA,DTAN,DTAM.DTAMN - Bushings for Locating Pins - Straight - Standard Type
Bill of material
DTAN2-5
MODEL
Model
LV1
D Tolerance Selection
MAT
Material
Equivalent to SKS3
SUR
Surface treatment
HN
Hardness
60HRC~
CODE
Code
VAR02
d
mm
FIX02
d dim. Tolerance
mm
VAR04
L Selection
mm
FIX04
R
0.8 mm
FIX06
D
5.0 mm
FIX08
D dim. Tolerance
mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D